High Volume Grease Valve

Alemite Control Valve 6438

The Alemite High Volume Control Valve is designed for medium pressure, high volume use, and is an ideal choice for transferring grease from bulk containers.

Product #Material OutletMaterial InletPressureWeight
64381/4” NPTF(F)3/8” NPTF(F)5,000 psi (344 bar)2.4 lb (1.1 kg)