3/4" Metered Control Valves

Alemite Control Valve 3570-B

FEATURES:

  • Available with flexible or rigid extension
  • Fluids: Oil
  • 3⁄4” NPTF(f) inlet, with swivel
  • Lever locking handle
  • Lever guard
  • Operating temperature -22 to +122 °F (-5 to +50 °C)
  • Rate per minute: 16 gallon (60 liter)
  • Meter uses 2 AAA batteries

All models measure Pint, Quart, Gallon, Liter and totalize Gallons and Liters.

Product #DescriptionExtensionNon-Drip TipWeight
3573-AControl Valve with Electronic MeterRigidSemi-Automatic6.4 lb
(2.9 kg)
3573-BFlexibleSemi-6.6 lb
(3.0 kg)
3579Electronic MeterNANA1.2 Lb.
(0.5 kg