3/4" Non-Metered Control Valves

Alemite Control Valve 3570-A

FEATURES:

  • Available with flexible or rigid extension
  • Fluids: Oil
  • Nozzle tip with automatic on/manual off
  • 3⁄4” NPTF(f) inlet, with swivel
  • Lever locking handle
  • Lever guard
  • Rate (per minute): 22 gallon (83 liter)
  • Operating temperature -22 to +122 °F (-5 to +50 °C)
  • Weight: 4.2 lb (1.9 kg)
Product #DescriptionNon-Drip TipExtension
3572-AControl Valve, non-meteredSemi-AutomaticRigid
3572-BFlexible