High Volume

Alemite High Volume Control Valves and Meters will transfer fluids at very high flow rates (up to 30 gallons/80 liters per minute), with operating pressures up to 1,500 psi/100 bar (1,000 psi/70 bar with meter). The rugged metal construction is designed to handle tough work environments.