Oil Valves

Alemite Control Valve 7492

Alemite Control Valves for oil and other fluids are available with a variety of nozzles to meet your specific application needs.

FEATURES:

  • Ergonomic trigger design for easy operation, reducing operator fatigue
  • Locking mechanism to allow free flow dispensing
  • Cam piston design for consistent operation
  • Push to open trigger prevents inadvertent dispensing of fluid

All models features 1/2” NPTF(f) material inlets.

Product #DescriptionExtensionNon-Drip TipMin-Max PressureWeight
339100Non-Metered
NANA30-1500 psi (2-103 bar)1.5 lb (0.7 kg)
7492Non-Metered
RigidAutomatic/Manual Lock30-1500 psi (2-103 bar)2.6 lb (1.1 kg)
7498Non-MeteredRigidAutomatic60-1500 psi (4-103 bar)2.6 lb (1.1 kg)
7498-ANon-Metered
FlexibleAutomatic60-1500 psi (4-103 bar)2.6 lb (1.1 kg)
7498-CHigh-Volume
RigidManual High Volume30-1500 psi (2-103 bar)2.8 lb (1.3 kg)
7836-C1High-Volume
NANA30-2000 psi (2-138 bar)
2.7 lb (1.2 kg)