Lube Dispensing Stations

Oil Bar and Spigots

Oil Bar and Spigots

Alemite’s new oil bar line includes a compact, modular oil bar capable of accommodating up to three spigots. Locking and non-locking spigots are available for use with the unit. A brass flow control valve is offered to control pressure and flow at the spigot, and an optional inline digital meter measures fluid.

FEATURES:

  • Steel construction
  • Modular design
  • 3-spigot capacity
  • 2.9 gallon (11 liter) removable reservoir/drain
  • Hole knockouts for inline digital meter
  • Overall dimensions: 33.39" (85 cm) tall x 19.69" (50 cm) wide x 3.94" (10 cm) deep; 14.36" (36 cm) deep with removable reservoir
Product #DescriptionOutletInletMax PressureFlow Range per Minute
343090Oil Bar----
343091-1Spigot with Locking Lever,
with Hydraulic and Other Medium-Viscosity Oils up to SAE 90
-1/2" NPT(f),
3/4" NPT(m)
750 psi (52 bar)-
343092-1Spigot with Non-Locking Lever,
Compatible with Hydraulic and Other Medium-Viscosity Oils up to SAE 90
-1/2" NPT(f),
3/4” NPT(m)
750 psi (52 bar)-
343259Spigot with Non-Locking Lever,
Compatible with Washer Fluid and Antifreeze
-1/2" NPT(f),
3/4” NPT(m)
750 psi (52 bar)-
343093Flow Control Valve, Brass Construction1/2"-14 NPT1/2"-14 NPT2,000 psi (138 bar)15 gallon
(56 liter)
3679Inline Meter, Registers in Pints, Quarts, Gallons or Liters;
Requires Installation Kit #343098
1/2" NPTF1/2" NPTF1,000 psi (69 bar).25 to 8 gallon
(1 to 30 liter)
343098Installation kit, use to connect spigot into inline meter; includes 45° street elbows (2), close nipple, special street elbow