Electronic Grease Meter

Alemite electronic grease meter 3530

The Alemite Electronic Grease Meter works with virtually any type of grease dispensing valve or grease gun. This in-line meter provides accurate and reliable grease delivery, optimizing lubrication consumption while ensuring components receive appropriate lubrication.

FEATURES:

  • Resettable, easy to read LCD indicates batch and cumulative totals
  • Oval gear technology
  • Accurately displays amount of grease dispensed, allowing user to deliver required lubrication
  • Decreases lubricant waste

Requires Adapter Kit

  • Battery Powered Guns: 340062
  • 500 Series Manual Guns: 41531
  • 6320-3 Control Valve: 327899-3
  • 6243-J3 and 6679-J3 Guns: 306722
  • Lincoln Guns: 340180

All models feature a maximum operating pressure of 10,000 psi (700 bar) and come with 2 x 1.5V Size N batteries

Product #Flow Rate / Minute
Thread SizesUnit of MeasureWeight
35300.2 - 5.5 lb (0.09 - 2.5 kg)1/8” NPTF(f) in and outOunce, Pound1.2 lb (0.5 kg)
3530-A0.2 - 5.5 lb (0.09 - 2.5 kg)1/8” NPTF(f) in and outGram, Kilogram1.2 lb (0.5 kg)
3530-B0.4 - 11 lb (0.18 - 5 kg)1/4” NPTF(f) in and outOunce, Pound1.2 lb (0.5 kg)
3530-C0.4 - 11 lb (0.18 - 5 kg)1/4” NPTF(f) in and outGram, Kilogram1.2 lb (0.5 kg)