Electronic Preset

3640-3

Alemite’s Electronic Preset Meter provides for fluid dispensing with the accuracy of electronic sensing.

FEATURES:

  • Oval gear meter design for high count precision and low flow resistance
  • Automatically shuts off when the preset fluid amount has been dispensed
  • Emergency manual shut off and manual mode for “topping off ”
  • Customizable features include automatic reset of batch total, calibration, and precision stopping calibration
  • Stores up to 6 preset quantities, plus last quantity
  • 7 digit accumulative totalizer provides total for life of the meter
  • Extension has 5 pre-set positions within a 75 degree range for easy dispensing.
  • Uses 4 standard AA batteries, in an easy to replace cartridge
  • Low battery indicator
  • Fluid compatibility – Oil, gear oil, ATF, diesel fuel, antifreeze, hydraulic fluid

All models measure Quart, Pint, Gallon, Liter;  totalize Gallons and Liters and come with 4 standard AA Batteries

Product #ExtensionNon-Drip TipWeight
3640-3RigidAutomatic3 lb (1.4 kg)
3641-3FlexibleAutomatic3 lb (1.4 kg)
3643-3RigidAutomatic/Manual Lock3 lb (1.4 kg)
3644-C3RigidManual High Volume3 lb (1.4 kg)
3645-C3Flexible
Manual high volume
3 lb (1.4 kg)