Electronic

Alemite electronic meter 3670-B

The versatile Alemite Electronic Meter is designed for accurate, high volume dispensing of a wide range of fluids.

FEATURES:

  • Electronic digital readout
  • Ergonomic trigger design for easy dispensing
  • Rubber guard to protect meter from damage
  • Measures in pints, quarts, gallons or liters
  • Displays current fluid delivery, and registers total amount of fluid used
  • Easy to calibrate – no disassembly required
  • Uses 2 standard AAA batteries, replaceable with a coin screw on back of meter
  • Low battery indicator
  • Fluid compatibility – Oil, gear oil, transmission fluid

All models totalize Gallons and come with 2 pieces AAA Battery

Product #DescriptionMeasuresExtensionNon-Drip TipWeight
3670Electronic MeterQuartRigidAutomatic3 lb (1.4 kg)
3670-BElectronic MeterQuartRigidManual3 lb (1.4 kg)
3671Electronic MeterQuartFlexibleAutomatic3 lb (1.4 kg)
3671-BElectronic MeterQuartFlexibleManual3 lb (1.4 kg)
3673Electronic MeterPintRigidAutomatic3 lb (1.4 kg)
3674-CElectronic MeterGallonRigidHigh-Volume Manual
3 lb (1.4 kg)
3679In-Line Electronic MeterQuart--0.83 lb (0.4 kg)