DEF Accessories

Flow Meters

FEATURES:
  • In line style
  • Accurate to +/- 1%
  • Repeatable to 0.2%
  • Can be calibrated
Product #Description
8424
Fluid meter only - inlet/outlet threads: 1" BSPP(m)
343120Flow Meter Swivel M/M ¾” x 1”
343121Flow Meter Hose Barb 1” x ¾”
343122Flow Meter Kit - includes 8424, 343120,343121
343124DEF Stainless Steel Automatic Shut-Off Nozzle
343125Stainless Steel Swivel

Hoses

FEATURES
  • Specified for DEF dispensing
  • Wetted tube-sulfur free EPDM rubber
  • Outer reinforced synthetic fiber w/ EPDM cover
Hoses
Product #Description
343123-1
3 ft (0.9 m) DEF Hose, 3/4" ID
343123-2
4 ft (1.2 m) DEF Hose, 3/4" ID
343123-310 ft (3 m) DEF Hose
343123-420 ft (6 m) DEF Hose
343143-2
DEF Hose Assembly


Closed System Couplers

FEATURES:

  • Three styles for the popular drum / tote connections 
  • Barbed for connection to the standard suction hoses
Product #Description
343140For Micro Matic EPV, Twist Lock Connection - Stainless Steel
343141For Micro Matic RSV, Lever actuated CamLock - Stainless Steel
343142For Colder Drum Quik* PRO-Polypropylene

Carts

Product #Description
343137DEF Drum Cart