Air Operated Diaphragm Pump

Model 8322-C

Model 8322-C 1/2" Polypropylene/Polytetrafluoroethylene Diaphragm Pump

Alemite's standard 1/2" (12.7 mm) Polypropylene / Polytetrafluoroethylene Air Operated Diaphragm Pump can be used for installed systems to service overhead reels

FEATURES:

  • 1/2" NPT fluid inlet / outlet
  • 1/4" NPT air inlet
  • 14 GPM free delivery
  • Materials meet ISO / DIN standards for dispensing DEF

RELATED ACCESSORIES:

  • Universal Diaphragm Pump Bracket (343172)