110-120 V AC Pump Systems

Centrifugal Pump Package for 55 gallon drum - Smart Start

FEATURES:

  • "Smart Start" technology turns pump on/off with DEF flow demand
  • CSA, UL listed
  • Stainless Steel Pump body
  • Outstanding suction capability/self priming
  • Thermal and current overload protection
  • 20 ft (6.1 m) delivery hose with stainless steel nozzle
  • Suction hose
Product #
Description
343109Centrifugal Pump Package for 55 gallon (208 liter) drum - Smart Start
343110Centrifugal Pump Package for 275 - 330 gallon (1040 - 1247 liter) tote - Manual Start
343111Centrifugal Pump Package for 275 - 330 gallon (1040 - 1247 liter) tote - Smart Start
343138Centrifugal Pump Package for 55 gallon (208 liter) drum - Smart Start -Drum Cart
8422Bare Centrifugal Pump - Smart Start
8430Bare pump