Electric Pump Systems for Drums and Totes

DEF Pump System

FEATURES:

  • Self priming; easy set up and start up, minimizing chance of operator error
  • High operating efficiency; up to 7 g/m (26.5 l/m) fill rate, quickly servicing each vehicle
  • Lightweight ergonomic design
  • Built-in handle, quickly change empty drum/tote with minimal effort
  • High quality components
  • Reliability and long service life in the heavy duty shop

Included items with models 343183 and 343185:

  • Nozzle - Stainless Steel; Auto shut off
  • Delivery Hose - 20 ft (6.1 m) x 3/4" (19.1 mm)
  • Suction Hose - 18" (45.7 cm) x 3/4" (19.1 mm) ID with 343183
  • Suction Hose - 36" (91.4 cm) x 3/4" (19.1 mm) ID with 343185
  • Mounting Plate - Stainless Steel (SS) with integrated nozzle holder


Product #hpVoltageWattDrum*Tote*Flow RateMobile Cart
3431831/3115/6060055 g (208 l)
275/330up to 7 g/m (26.5 l/m)N
3431851/3115/6060055 g (208 l)275/330*up to 7 g/m (26.5 l/m)Y**


* Not included in package

** If used with cart 343137