Fuel Transfer Pump

Model 3400

Model 3400 Fuel Transfer Pump

This versatile pump is designed for use in agricultural, construction, fleet and other mobile applications. The 12-volt DC Model 3400 quickly transfers fluid from mobile or stationary fuel tanks to vehicles and equipment at a flow rate of 15 gallons per minute. 

Features:

  • Self-priming pump with overload protection
  • 30-minute duty cycle
  • Unique, multi-piece telescoping pick-up tube for wide range of tank depths
  • 13-foot, commercial-grade, no-kink, anti-static hose
  • Standard 2-inch NPT bung fits most tanks and barrels
  • Cast-iron pump with low-friction composite polymer vanes
Flow Rate
15 gal./min. (57 l/min)
Voltage
12 VDC
Inlet
1 in. NPT
Outlet
1 in. NPT
Power Cord Length
18 ft. (5.5 m)
Duty Cycle
30 minutes
Bypass Valve
Yes
Self-priming
Yes
Hose
13 ft. x 3/4 in. ID (4 m x 1.9 cm ID)
Heavy-duty, anti-static
UL-listed Motor
Yes