Fluid Handling Accessories

338550 Waste Oil Drum

Alemite 338550 Waste Oil Drum
  • 16 gallon capacity
  • 2” NPTF opening on top and side of container
  • For use with Alemite Portable Drain (8586)

340078 Tank Overfill Alarms

340078 Tank Sentry
The Alemite Tank Sentry is a valve used to prevent used oil spills due to overfilling storage tanks. Operating air to the evacuation pump passes through the valve. When the storage tank is full, a float on the valve rises and air supply to the pump is stopped.

338557 Suction Wand Kit

  • 4 15” flexible wands (3/16”, 1⁄4”, 3/8”, 1⁄2”)
  • Use with Alemite Portable Oil Extractor (8588)

338554 Evacuation Hose Kits

Alemite 338554 Evacuation Hose Kits
  • 3⁄4” x 6’ hose
  • Ball valve cam lock
  • Use with Alemite Portable Drains (8586, 8586-A)

Strainers

339683 1” NPT strainer
Alemite Strainers may be used with any Alemite drain, to help prevent contamination of evacuation pumps.

340289 Evacuation Valves

Alemite 4 Way Evacuation Valve

Alemite 4 Way Evacuation Valves simplify extraction and discharge of waste oil fluid, hydraulic, gear and engine oil and automatic transmission fluid.

  • Model: 340289-1 with 1” NPT connection
  • Model: 340289-2 with 1.5” NPT connection
  • Model: 340289-2 with 2” NPT connection