Pressurized Oil Dispenser

Model 8589 and 8589-A

Model 8589

Alemite’s Pressurized Oil Dispensers safely and conveniently deliver oil to engine crankcases, transmissions and differentials.

FEATURES:

  • 17 gallon tank
  • 79" clear dispensing hose
  • Valve, air pressure gauge, pressure relief valve and fluid level gauge
  • Recommended accessory – ¼" Air Regulator with Gauge (7604-B)
  • Meter (3671-B) included for Product 8589-A Only


California Proposition 65: Click to read the full warning