Combo Drain/Evacuator

Model 8580

Alemite Model 8580

Alemite’s Used Fluid Combination Drain/Evacuator is designed to provide operators with the option of collecting fluids by gravity from lift-mounted vehicles. Fluids can also be evacuated directly from fluid reservoirs or through a dipstick tube.

FEATURES:

  • 25 gallon welded-steel tank supported by heavy-duty 4 in. swivel casters and 6 in. fixed-axle wheels
  • 15" offset funnel
  • 6 foot nylon-reinforced evacuation hose
  • Powerful, compressed-air-operated venturi vacuum
  • Six evacuation wands of varying types and dipstick tube adapters for Mercedes, BMW and VW
  • Built-in fluid level sight gauge
  • Convenient tool tray for storing tools and drain plugs
  • Tank-mounted clip


California Proposition 65: Click to read the full warning