Low-Profile Truck Drain

Model 8597

Alemite Model 8597

Designed for use with trucks and recreational vehicles, Alemite’s Low-Profile Truck Drain collects fluid without the need for a lift or jack. This simple-to-use drain quickly and easily rolls under the vehicle to catch fluids such as engine coolant, transmission coolant, transmission fluid and engine oil.

FEATURES:

  • 20 gallon (75 liter) capacity
  • Durable, welded construction
  • Low-profile design fits underneath vehicles
  • Internal baffles and 2 inch lip reduce splashing
  • Removable metal screen keeps out parts and debris
  • Three-wheel design for easy handling
  • Solid wheels are sized for maneuverability on uneven shop floors
  • Extended T-handle for convenient movement
  • Two 3/4" NPT drain ports; one for evacuation by gravity and one for evacuation by external pump