Pump-Assist Portable Drain

Model 8592

Alemite Model 8592

FEATURES:

  • 26 gallon high-strength polyethylene reservoir 
  • 18" diameter offset bowl with removable filter screen 
  • Integrated recesses for tool and used filter storage 
  • Mounted on two 4" swivel casters and two 10" fixed-axle wheels 
  • Built-in fluid level sight gauge 
  • 3/4" male camlock connector extends from top for connection to external pump system