Evacuation Kits

Model 8595-B

Alemite offers three new diaphragm pump systems to evacuate fluids from portable used fluid drains and collection equipment and transfer it to remote storage containers. The kits are ideal for use in automotive service and fleet maintenance shops where used fluids such as motor oil, transmission fluid and coolant are commonly changed. Each system features an air-operated, double-diaphragm  pump, all recommended air supply, fluid extraction and fluid discharge fittings, components and accessories. An optional wall-mount bracket also is available.

FEATURES:

  • Corrosion-resistant aluminum 
  • Kit includes fittings, valves, hoses and other components required for compressed air connection, fluid collection and discharge 
  • Cam-lock-style connection adapts to virtually any type of drain
Product #DescriptionPumpDischarge HoseSuction Hose
Connection
Air Inlet
8595-AEvacuation Kit (1") with non-UL-listed pump83233/4" NPTF(m)3/4" Cam-lock (f)3/8" NPTF
8595-BEvacuation Kit (1") with UL-listed pump83253/4" NPTF(m)3/4" Cam-lock (f)3/8" NPTF
8595-CEvacuation Kit (1/2") with non-UL-listed pump8322-A3/4" NPTF(m)3/4" Cam-lock (f)psi1/4" NPTF

Optional Components

Though the kits include all items necessary for a typical installation, components may be required to adapt the systems to specific applications and are available from Alemite by separate purchase.
Product #Description
343261Cam-lock Connector with 3/4" NPTF(f) Thread
343262Cam-lock Connector with 3/4" NPTF(m) Thread
3432743/4" Check Valve
338564
3/4" Ball Valve
343283
Mounting Bracket (Pump)