AFCS Enterprise

Fluid Inventory Control System

Alemite AFCS Enterprise Model 343530

The Alemite AFCS Enterprise fluid inventory control management system and software are designed to accurately track, monitor and dispense fluids in vehicle service applications. This fluid management system utilizes a standard Internet browser to access the software and provides a significant savings by operating up to 50 sites with one server installation.

Alemite’s versatile AFCS Enterprise can adapt to any vehicle service location. Based on an Ethernet network, the system enables fast, easy and 100 percent reliable communication, which is essential when the control system interfaces with a dealer management system. Network connections are easy; simply connect the controller with a Cat 5 or Cat 6 Ethernet cable. For a stand-alone system, the AFCS Enterprise controller can be wired on its own network; separate from the site’s existing network. This facilitates simple deployment and avoids any security concerns.

For a more advanced setup, each AFCS Enterprise controller can be connected over an existing network. The controller has a unique MAC address and IP address that allow the unit to route information over an existing network to the PC running the system. The unit comes preconfigured with a static IP address but can be used in dynamic IP mode if running a DHCP server. This method can save on wiring costs and can help a site maintain complete control of its components. 

Alemite AFCS Enterprise software is used with AFCS Enterprise hardware to accurately track, monitor and dispense fluids using your Enterprise dealer management system. The AFCS fluid management system utilizes a standard Internet browser to access the software and can operate up to 50 sites with one server installation, which can provide significant savings.

AFCS Enterprise Software and Support

Product #Description
343535On-site Installation Support – Two days of installation support on-site by SKF team. Distributor/hardware installer must be onsite in case any hardware installation issues occur.
343589AssetWorks FA Interface
343590AssetWorks M5 Interface
343586CDK Interface with 1 year of service and install
343587CDK software maintenance (per year)
343591Procede Interface
343434TMW Interface

AFCS Enterprise Hardware and Components

343530
AFCS Enterprise Controller – Includes 6 pulse inputs, 6 level inputs, and 6 fluid outputs; Has touch screen LCD for configuration;
Provides 1 Ethernet switch to connect to network; Works on 110 or 220 AC power
343531
AFCS Enterprise Ethernet Switch Kit – Kit for the AFCS Enterprise controller; Adds 4 additional Ethernet ports when daisy
chaining network controllers; Not to be used to daisy chain more than 10 units together
343537
Enterprise Software for 1 site – please contact Alemite Technical Service to receive the download link
343539
Combo Unit – Includes solenoid, pulse meter, and 150-micron filter
343408
Combo Unit Install Kit – Includes (2) 90-degree swivel elbows and (1) ½" ID x 2 ft (61 cm) hose
343533-100
Combo Unit Cable – 100 ft (30 m)
343533-250
Combo Unit Cable – 250 ft (76 m)
343533-500
Combo Unit Cable – 500 ft (152 m)
343546
LED Ready Light Assembly – Wires into the combo unit and mounts via a magnet backing
343545
Air Solenoid – ¾" NPT
343542
Air Solenoid – ½" NPT
343543
Air Solenoid – 3/8" NPT
343544
Air Solenoid – ¼" NPT
338315
Solenoid Valve for Petroleum-Based and Aqueous Fluids – ½" NPTF(f) inlet/outlet, includes manual override and screen
339005
Pulse Meter for Petroleum-Based Fluids – ½" NPTF(f) inlet/outlet
340080
Pulse Meter for Aqueous Fluids – ½" NPTF(f) inlet/outlet
343191
Solenoid Valve for Diesel Exhaust Fluid (DEF) – ½" BSPP inlet/outlet
343192
Pulse Meter for Diesel Exhaust Fluid (DEF) – ½" BSPP inlet/outlet
343067
High-Capacity Solenoid Valve – 1" NPTF(f) inlet/outlet 30 g/m (115 l/m)
343068
High-Capacity Pulse Meter – 1" NPTF(f) inlet/outlet 30 g/m (115 l/m)
343025
Solenoid Valve Connector – With 3 ft (91 cm) pigtail
343540
Tank Monitor – Includes 30 ft (9.1 m) cable, mounts in open 3/4" or 2" bung
339277-1
Pressure Relief Valve – 900 psi (62 bar) max pressure
339277-2
Pressure Relief Valve – 1400 psi (96 bar) max pressure
339276
Pressure Relief Valve Installation Kit – Includes 3 ft (91 cm) connecting hose and (2) tee-reducing branches
317813-2
Medium-Pressure Hose for Oil, Gear Lube & Antifreeze – Needed on some retrofits from reel to combo unit, 2 ft (61 cm)
321206
Low-Level Cutoff for Downtubes – Recommended to prohibit air from getting into line