Fluid Guard 2

Alemite Fluid Guard 2 fluid management system

Alemite Fluid Guard 2 model 343596

Alemite’s Fluid Guard 2 fluid management system is simple to install and easy to operate. Developed for vehicle maintenance applications, this system can dispense engine oil, transmission fluid, washer fluid, antifreeze and diesel exhaust fluid.

The Fluid Guard 2 controls one fluid to twelve hose reels or two fluids to six hose reels each. Its touchscreen LCD recalls the last three entries and allows the operator to set three favorites for a total of six values that are displayed automatically. Also, the operator can enter specific values for each dispense.

The system requires a pulse meter per fluid at the tank and a fluid solenoid per hose reel or dispense station. One hose can be activated at a time. As a safety feature, an optional air solenoid can be added so that the pump pressure will not push fluid unless the system is activated. This minimizes fluid spills in the event of a hose rupture.

Product #Description
343596Fluid Guard 2 Control Unit
339006Air Solenoid Valve
338315Solenoid Valve for Petroleum-Based & Aqueous Fluids
339005
Pulse Meter for Petroleum-Based Fluids
340080Pulse Meter for Aqueous Fluids
343191Solenoid Valve for Diesel Exhaust Fluid (DEF)
343192
Pulse Meter for Diesel Exhaust Fluid (DEF)
343067
High-Capacity Solenoid Valve
343068
High-Capacity Pulse Meter
339318
Station Ready Light, 24V DC power
339277-1
Pressure Relief Valve, 900 psi (62 bar) max pressure
339277-2
Pressure Relief Valve, 1,400 psi (96 bar) max pressure
339276
Pressure Relief Valve Installation Kit
339007
Junction Box