RFC Wireless Fluid Inventory Control System

Alemite RFC model 343413

The RFC system is a basic system consisting of meters and a keypad. The system has one centralized keypad that supports 30 meters and has an internal ticket printer.

FEATURES:

  • Totally wireless communication between keypad and dispense valve
  • Simple installation
    • Attach dispense valves to hoses
    • Plug the keypad into a standard 120V AC outlet
  • Supervisor and operator levels of security let you decide who can use, program and monitor the system
  • Manage up to eight fluids and 30 simultaneous dispense meters with a single system
  • Built-in ticket printer delivers a written record for each transaction
  • 49 unique operation IDs and PIN numbers
  • Uses direct sequences spread spectrum 2.4 GHz RF technology to prevent communication problems with other equipment in the facility
  • Dispenses in pints, quarts, gallons or liters
  • Field replaceable AA batteries in meters
  • Control of portable fluid tanks
  • Antenna extension kit allows keypad antenna to be mounted in locations up to 30 feet (9 meters) from keypad to eliminate potential obstructions
Product #Description
343313RFC Standalone Keypad - 2.4 GHz wireless standalone keypad with internal ticket printer
3580-B2.4 GHz wireless meter with flexible extension for all fluid types
3580-A2.4 GHz wireless meter with rigid extension for all fluid types
393810-11Antenna extension kit