Adapters, Extensions and Injector Needles

Product #Description
6800Lever-Action Coupler
B6278Swivel Adapter, 10,000 psi working pressure
6248-1Flexible Extension Adapter, 11 1/2” 1,000 psi working pressure
B6239Hydraulic Push Type Adapter
B623890° Angle Adapter
B20390° Angle Adapter
B201Narrow Needle Nose Adapter, 1 1/2” Length
B202Narrow Needle Nose Adapter, 4” Length
B6783Needle Nose Adapter
B205360° Adapter, 7,000 psi working pressure, 8 positions
6778Rigid/Flexible Extension, 13 1/2”, 5,000 psi working pressure
B336770Injector Needle for sealed bearings and CV joints
B200Injector Needle for sealed bearings

Hose Assemblies for Standard Button Head Fittings
Product #LengthCouplerSwivelHoseWorking PressureHose End
708912"42030-A301980317850-14,800 psi1/8” NPTF(m)
Hose Assemblies for Giant Button Head Fittings
6704-A12"304300-A301980317850-14,800 psi1/8” NPTF(m)
6704-B18"304300-A301980317850-1F4,800 psi1/8” NPTF(m)

WARNING

For use with hand operated grease guns only!