Hose Assemblies

For use with hand operated grease guns only

Hose Assemblies for Hydraulic Fittings
Product #LengthCouplerHoseWorking PressureHose End
B6703-A12"308730317850-14,800 psi1/8” NPTF(m)
6703-B18"308730317850-1F4,800 psi1/8” NPTF(m)
B6652-A12"6304-B317850-14,800 psi1/8” NPTF(m)
6654-A18"6304-B317850-1F4,800 psi1/8” NPTF(m)
Hose Assemblies for Standard Button Head Fittings
Product #LengthCouplerSwivelHoseWorking PressureHose End
708912"42030-A301980317850-14,800 psi1/8” NPTF(m)
Hose Assemblies for Giant Button Head Fittings
Product #LengthCouplerSwivelHoseWorking PressureHose End
6704-A12"304300-A301980317850-14,800 psi1/8” NPTF(m)
6704-B18"304300-A301980317850-1F4,800 psi1/8” NPTF(m)

WARNING

For use with hand operated grease guns only!