Loader Fittings and Couplers

6800 Lever-Action Coupler

6800 Lever-Action Coupler
  • One-handed operation; coupler remains attached to fitting without being held in place
  • Minimizes grease loss between coupler and fitting head
  • Ergonomic lever design
  • Sturdy, all-steel construction with spring-steel jaws

For more details see the product page for Model 6800 Lever-Action Coupler

306741 Loader Coupler

306741 Loader Coupler
  • For installation on loader pumps
  • Use with loader fittings B306740 and B322610
  • 3/8" NPTF(m) thread

B322610 Loader Fitting

B322610 Loader Fitting
  • For use with heavy lubricants
  • One piece construction
  • Includes large ball check passage
  • Fit grease guns with 1/8” NPTF(f) port in head – remove plug and install

B306740 Loader Fitting

B306740 Loader Fitting
  • For use with light to medium weight lubricants
  • One piece construction
  • Includes medium ball check passage
  • Fit grease guns with 1/8” NPTF(f) port in head – remove plug and install