14.4 Volt Lithium-Ion Battery-Powered Grease Gun

586 Series

586 Series

Alemite cordless grease guns offer the highest grease delivery of any guns in the market – regardless of voltage. Our patented design featuring the motor in the handle provides excellent balance, and Alemite’s glass fiber reinforced housing is extremely durable and damage resistant.

FEATURES:

  • Optimized shape, weight and balance for comfortable grip and less physical strain
  • Patented automatic universal follower – no need to flip follower when changing loading methods
  • Chrome-plated barrel for unmatched durability
  • Powerful 2 Ampere-hour battery
  • Up to 15 cartridges of grease per charged battery
  • 5X less self-discharge vs. Ni-Cd – store for months without losing charge
  • Charge at any time for any duration with no effect on battery life
Product #Charger InputLi-Ion BatteriesPressureFlow RateWeight
586-A120V/60 Hz14.4V
2000 mAh
10,000 psi,
690 bar
5.6oz/min,
159 g/min
6.3 lb, 2.9 kg
586-B*120V/60 Hz6.9 lb, 3.1 kg
586-C (EU)
230V/50 Hz6.3 lb, 2.9 kg
586-D* (EU)
230V/50 Hz6.9 lb, 3.1 kg


*Note: Two batteries are included with these models.

Accessories

  • 14.4 V Li-Ion Battery (343432)
  • 110 V/60 Hz Battery Charger (343500)
  • 220 V/50 Hz European Battery Charger (343501)
  • 12/24 V DC Mobile Charger (343289)
  • 36" (90 cm) Whip Hose (340067)
  • Nylon Tool Strap (339812)