18 Volt Battery Powered Grease Gun

595 Series

 18 Volt Battery Powered Grease Gun

FEATURES:

  • 27 grease cartridges per battery charge
  • 8,000 psi (552 bar)
  • 6.0 oz (170g/min)
  • Easy to prime at low temperature
  • Durable ultra-flexible Kevlar reinforced hose with flashlight

PLEASE NOTE: Series 595 Phase Out

Alemite models 595-A, 595-B, 595-C and 595-D grease guns are being removed from our battery-operated grease gun portfolio. The 595 series tools will be offered while supplies last.

Read the whole announcement by clicking here.

Product #Charger InputBatteryPressureFlow RateWeight
595-A110 V/60 Hz18V 3000 mAh8,000 psi,
552 bar
6.0 oz/min,
170 g/min
7.2 lb,
3.3 kg
595-B*110 V/60 Hz
595-C220 V/50 Hz (EU)
595-D*220 V/50 Hz (EU)

*Note: Two batteries are included with these models.