20 Volt Lithium-Ion Grease Guns

596 & 597 Series

Series 597
Series 597
Series 596
Series 596
Heavy Duty Carrying Case
Heavy Duty Carrying Case

The 20-Volt, Lithium-Ion Grease Gun for maintenance professionals features built-in intelligence.

The Model 596 has a multi-function, liquid crystal display (LCD) that indicates cartridge level, battery charge level and grease dispensed. The grease gun alerts the operator of a stall condition or loss of prime. With maximum pressure of 10,000 psi, the two-speed grease gun delivers up to 24 grease cartridges per battery charge. 

The 597 Series 20-Volt Lithium-Ion Grease Gun improves upon the 596 Series by offering a 4.0 Ah high-capacity battery. Delivering longer run time and extended battery life between charges, this grease gun provides increased productivity and operator convenience.

The Model 597 grease gun delivers up to 40 cartridges of grease per charge. Its multi-function LCD offers real-time information including a grease meter, grease-level gauge and battery-capacity gauge.

FEATURES:

  • LCD with real-time information:
    • Grease meter
    • Cartridge level
    • Battery capacity gauge
  • Two flow rates with convenient switch
  • LED flashlight with on/off control
  • Patented airflow management optimizes motor and transmission life

INCLUDES:

  • 20 V Battery (some models include two batteries)
  • 20 V Grease Gun Charger
  • Heavy Duty Carrying Case

View the Video featuring Alemite 20 Volt Lithium-Ion Grease Gun


Technical data

Product #Charger InputBatteryPressureFlow RateWeight
596-A1110 V/60 Hz20 V
2500 mAh
10,000 psi,
690 bar
6.0 oz/min, 170 g/min
4.0 oz/min, 113 g/min
6.3 lb,
2.9 kg
596-B1*110 V/60 Hz
596-C1 (EU)
220 V/50 Hz
596-D1* (EU)
220 V/50 Hz


Product #Charger InputBatteryPressureFlow RateWeight
597-A110 V/60 Hz20 V
4000 mAh
10,000 psi,
690 bar
6.0 oz/min, 170 g/min
4.0 oz/min, 113 g/min
7.0 lb,
3.2 kg
597-B*110 V/60 Hz
597-C (EU)
220 V/50 Hz
597-D* (EU)
220 V/50 Hz


*Note: Two batteries are included with these models.

Accessories

  • 20 V 2.5A Li-Ion Battery (343291)
  • 20 V 4.0A Li-Ion Battery (343521)
  • 110 V/60 Hz Battery Charger (343500)
  • 220 V/50 Hz European Battery Charger (343501)
  • 12/24 V DC Mobile Charger (343289)
  • 36" (90 cm) Whip Hose (340067)
  • Nylon Tool Strap (339812)