Battery Powered Grease Gun Accessories

Accessories including mobile chargers and grease meters maximize the productivity of your Alemite Battery Powered Grease Gun.

Product #DescriptionRemarks
3530Grease MeterAdapter 340062 required
339812Carrying StrapReduces fatigue, allows easy storage
34006736” Hose Replacement10,000 psi/ 690 bar working pressure, equipped with spring guards
340338Relief ValveRelieves pressure to ease coupler removal from fitting
343170
Flashlight (LED) with clip
For use with any cordless grease gun
6800
Lever-Action Coupler
34328914.4 V and 20 V Li-Ion Mobile battery chargerFor use with 586 & 596 Series
343500110 V/60 Hz, 14.4 V and 20 V Li-Ion battery chargerFor use with 586 & 596 Series
343501220 V/50 Hz 14.4 V and 20 V Li-Ion European battery chargerFor use with 14.4 V and 20 V Li-Ion 586E & 596E series
308730Grease Coupler Replacement10,000 psi/690 bar max. pressure
322610
Bulk loader fitting
For use with 596 series
F331035
Grease gun holder
For wall mounting professional and standard series grease guns