Extra Long Solid Lever

Lever Gun Model 6243

FEATURES:

  • Develops up to 10,000 psi pressure
  • Extra long solid lever for maximum leverage
  • Large capacity 24 ounce cylinder
  • Cast iron head for durability
  • 3 way loading (14 ounce cartridge, suction, or fast refill from Alemite Loader Pump)
  • Bleeder valve
  • Zinc plated finish
  • Gun outlet – ¼” NPTF
All models feature a delivery of 1 oz/20 strokes and a cylinder capacity of 24 oz.
Product #Pressure
Included Items
6243-J310,000 psi
Check valve, loader fitting
6243-J3E10,000 psiRigid extension, coupler, loader fitting
6679-J35,000 psiCheck valve, loader fitting
6679-J3E5,000 psiRigid extension, coupler, loader fitting