Lever Guns

Lever Gun Model 1056

FEATURES:

  • Develops up to 10,000 psi pressure
  • Dual Lever mechanism allows for high volume output or high pressure delivery.
  • Patented follower allows cartridge or bulk loading without gun disassembly
  • Die cast steel head for exceptional durability
  • Vinyl cover for a comfortable and sure grip
  • 3 way loading (14 ounce cartridge, suction, or fast refill from Alemite Loader Pump)
  • Bleeder valve
  • Zinc plated finish
  • Gun outlet – 1/8” NPTF
All models feature a maximum pressure of 10,000 psi
Product #Delivery
High Volume Mode
Delivery
High Pressure Mode
Cylinder CapacityIncluded Items
1056-S41 oz/16 strokes1 oz/25 strokes16 oz.Extensions available
1056-SE416 oz.Rigid extension, coupler
1056-LE424 oz.Rigid extension, coupler