High Pressure Grease Guns

Lever Gun, High Pressure, Model 6268-2

Alemite High Pressure Series Grease Guns will develop up to 15,000 psi pressure, and are designed to perform in harsh environments. In addition to grease, they are suitable to dispense sealants and other similar fluids. All steel construction ensures long life and reliability.

FEATURES:

  • Develops up to 15,000 psi pressure 
  • Cast iron head for durability 
  • Dispense very viscous lubricants 
  • Extra long solid lever for maximum leverage 
  • Can be used with bulk or stick lubricants 
  • Fast loading through loader fitting using Alemite Loader Pump 
  • Bleeder valve 
  • Zinc plated 
  • Gun outlet – ¼” NPTF 
  • Available with gauge to allow monitoring of output pressure
All models feature a maximum pressure of 15,000 psi, a delivery of 1oz/24 strokes and a cylinder capacity of 12 oz.
Product#DescriptionIncluded Items
6268-2Lever Gun, High PressureN/A
325540-1Lever Gun, High Pressure with Hose Assembly and GaugeCarrying strap, relief valve, giant button head coupler, 2 swivels (B52750, B52752), high pressure “T”, gauge hose assembly and adapter
325540-2Lever Gun, High Pressure with Hose Assembly and GaugeCarrying strap, Saf-T-Vent coupling, 2 swivels (B52750, B52752), high pressure “T”, gauge hose assembly and adapter