High Volume Grease Guns

High Voume Grease Gun Model 4015-A4

FEATURES:

  • Develops up to 1,800 psi pressure
  • High output per stroke
  • Patented follower allows cartridge or bulk loading without gun disassembly
  • Cast iron head for durability
  • Vinyl cover for a comfortable and sure grip
  • 3 way loading (14 ounce cartridge, suction, or fast refill from Alemite Loader Pump)
All models feature a maximum pressure of 1,800 psi and a delivery of 1 oz./7 strokes
Product #DescriptionCylinder CapacityIncluded Items
4015-A4Lever Gun, High Volume16 oz.Rigid extension, coupler
4015-B4Lever Gun, High Volume24 oz.Rigid extension, coupler