Lever Guns

Limited Edition Camouflage Barrel

FEATURES:

  • Develops up to 10,000 psi pressure
  • Rugged and light weight die cast aluminum head
  • Vinyl cover for a comfortable and sure grip
  • 3 way loading (14 ounce cartridge, suction, or fast refill from Alemite Loader Pump)
  • Bleeder valve
All models feature a maximum pressure of 10,000 psi and a delivery of 1 oz./21 strokes
Product #DescriptionCylinder CapacityIncluded Items
500Lever Gun16 oz.Rigid extension, coupler, loader fitting
500-CLimited Edition - Camouflage Barrel  16 oz.Rigid extension, coupler, loader fitting
500-ELever Gun with Hose16 oz.18” flexible hose, coupler, loader fitting    
500-LLever Gun, High Capacity24 oz.Rigid extension, coupler, loader fitting