Pistol Grip Grease Guns

Pistol Grip Gun Model 555

FEATURES:

  • Develops up to 7,500 psi pressure
  • Simple, quick priming – heavy duty follower spring to maintain prime
  • Exclusive dual leverage feature – volume or pressure mode
  • Ergonomic, rugged cast handle
  • Universal follower for cartridge and bulk use
  • Reliable, long lasting coupler
  • Bleeder valve
All models feature a maximum pressure of 7,500 psi and a delivery of 1 oz./30 strokes
Product #DescriptionCylinder CapacityIncluded Items
555
Pistol Grip Gun16 oz.Rigid extension, coupler, loader fitting
555-EPistol Grip Gun with Hose16 oz.18” flexible hose, coupler, loader fitting