Oil Guns

Lever Oil Gun  Model 4035

Alemite’s Heavy Duty Lever Oil Gun is specially designed for use with oil. The gun may be used to lubricate bearings, or to pre-charge hydraulic cylinders. Load the gun by pouring oil directly into the cylinder.

FEATURES:

  • Develops up to 1,800 psi pressure
  • Delivers 1 ounce per 7 strokes
  • Large, 26 ounce capacity
  • Buna-N seals are compatible with most oils
  • Rigid extension and coupler included
Product #DescriptionPressureDeliveryCylinder CapacityIncluded Items
4035
Lever Oil Gun
1,800 psi
1 oz/ 7 strokes
26 oz.
Rigid extension and coupler