Pneumatic Grease Gun

Pneumatic Gun Model F100

The Alemite Pneumatic Grease Gun offers simple, trouble free air operation with a trigger mechanism to dispense grease.

FEATURES:

  • Develops up to 6,000 psi pressure
  • Delivers 1 ounce per 7 cycles
  • 3 way loading (14 ounce cartridge, suction, or fast refill from Alemite Loader Pump)
  • Bleeder valve
  • Rigid extension and coupler included
Product #DescriptionPressureDeliveryCylinder CapacityIncluded Items
F100Pneumatic Gun6,000 psi1 oz/ 7 cycles16 oz.Rigid extension and coupler