Screw Type Guns

 Screw Type Gun C600

The original Alemite grease gun, designed for most types of pressure gun lubricants. Turning the screw handle dispenses a controlled amount of lubricant.

FEATURES:

  • 8 ounce capacity
  • Gun outlet – 1/8” NPTF
  • Requires Alemite rigid extension (339570) or flexible extension with coupler (B6703-A)
Product #
Description
Pressure
Delivery
Cylinder Capacity
C600
Screw Type Compressor Gun
N/A
N/A
8 oz.