Suction Guns

Suction Gun  Model F105

The Alemite Suction Gun is used for draining non-corrosive lubricants.

FEATURES:

  • 16 ounce capacity
  • 12” flexible vinyl hose included
Product #DescriptionPressureDeliveryCylinder CapacityIncluded Items
F105*
Suction Gun
N/A
N/A
16 oz.
12" flexible vinyl hose


*California Proposition 65: Click to read the full warning