Standard Lever Grease Guns

Standard Lever Gun Model F101

FEATURES:

  • Develops up to 4,300 psi (model F101) or 8,000 psi (model F106) pressure
  • Rigid extension and coupler included
Product #
Description
Pressure
Cylinder Capacity
Included Items
F101 *
Lever Gun
4,300 psi
14 oz
Rigid extension and coupler
F106
Lever Gun
8,000 psi
14 oz
Rigid extension and coupler


*California Proposition 65: Click to read the full warning