Pistol Grip Guns

Pistol Grip Gun Model F103

FEATURES:

  • Develops up to 4,500 psi (model F103) or 2,900 psi (model F104) pressure
  • 2 way loading – cartridge or suction
  • Includes rigid extension and coupler
  • Mini Pistol Grease Gun (model F104) uses 3 ounce cartridges (B408, 3-pack) and is small enough to fit easily into a tool box or storage compartment
Product #
Description
Pressure
Cylinder Capacity
Included Items
F103
Pistol Gun
4,500 psi
14 oz
Rigid extension and coupler
F104
Pistol Gun, Mini
2,900 psi
3 oz
3 oz grease cartridge, rigid extension and coupler