Breathers

Alemite Breathers are used with transmissions, differentials, speed reducers, axles, gear housings and similar applications. The breather helps maintain proper pressure.

FEATURES:

  • Exceeds 72 hour salt spray test
  • Trivalent zinc plating
  • No airflow restrictions
  • Breathers with felt filters help reduce dirt contamination
Product #DescriptionThread
313650Two Baffles3/8” PTF SAE Short
369583Corrosion Resistant*1/8” PTF SAE Short
369528Press FitGoes into .497/.5032 DIA hole
321620Zinc Trivalent1/8” PTF SAE SPL Short
369518NADrive
369568MetricM 10 x 1.5