Button Head Fittings - Standard

Alemite Standard Button Head Fittings are used in rugged applications such as heavy machinery, construction equipment and off road equipment.

FEATURES:

  • Exceeds 72 hour salt spray test
  • Trivalent zinc plating
  • RoHS compliant
  • Head size helps minimize breakage
  • Dirt excluding plunger check valve helps reduce dirt contamination
Product #Thread
Hex SizeOverall LengthShank Length
A1184
1/8” PTF5/8”
3/4”11/32”
A11861/4” NPTF
5/8”
53/64”
27/64”
A1188
3/8” NPTF
3/4”
61/64”
31/64”
A1190
1/2” NPTF7/8”
1-1/16”35/64”
C69
1/8” NPTF(f)5/8”31/32”13/32”
M1184
1/8” PTF5/8”
3/4”11/32”