Monel fittings

Alemite Monel Fittings withstand the most severe marine and industrial corrosive environments. Monel is a nickel/ copper alloy that is highly resistant to corrosion. All monel fittings have a single notch on the hex for easy identification.

FEATURES:

  • Greater corrosion resistance than stainless steel 
  • Withstands extreme temperatures ranging from sub-zero to 700°F (371°C) 
  • Ideal for use in harsh chemical environments and marine applications 
  • Dirt excluding check ball 
  • RoHS compliant
Product #ThreadConfigurationHex SizeOverall LengthShank Length
1966-B1/4”-28 TaperStraight5/16”17/32”3/16”
1969-B1/4”-28 Taper90°3/8”3/4”13/64”
1962-B1/8” PTFStraight7/16”5/8”9/32”
1961-B1/8” PTFStraight7/16”3/4”5/16”
1921-B1/8” PTF30°7/16”1-1/4”11/32”
1922-B1/8” PTF67.5°7/16”61/64”11/32”
1923-B1/8” PTF90°7/16”7/8”11/32”