Stainless Steel Fittings

Alemite Stainless Steel Fittings withstand severely corrosive marine and industrial environments. All stainless steel fittings have 2 notches for easy identification.

FEATURES:

  • Greater corrosion resistance than carbon steel
  • Withstands extreme temperatures ranging from sub-zero to 600°F (315°C)
  • Ideal for use in harsh chemical environments and marine applications
  • Stainless steel fittings are comprised of Type 303 SS for fitting bodies,Type 440 SS for balls, and Type 302 for tempered springs
  • Dirt excluding check ball
  • RoHS compliant
Product #ThreadConfigurationHex SizeOverall LengthShank Length
1966-S1/4”-28 TaperStraight5/16”17/32”3/16”
1968-S1/4”-28 Taper45°3/8”13/16”13/64”
1969-S1/4”-28 Taper90°3/8”3/4”13/64”
1961-S1/8” PTFStraight7/16”3/4”5/16”
1921-S1/8” PTF30°7/16”1-1/4”11/32”
1922-S1/8” PTF67.5°7/16”61/64”11/32”
1923-S1/8” PTF90°7/16”7/8”11/32”
1728-S
Drive
Straight
5/16”
33/64”
5/16”