Angled

Alemite Drive Fittings provide a simple, cost effective alternative to tapping for various applications.

FEATURES: 

  • Exceeds 72 hour salt spray test
  • Used for untapped holes
  • Serrated shank provides secure, lasting grip
  • Simplifies replacement of damaged fittings in old or oversized holes
  • Trivalent zinc plating
  • RoHS compliant


Product #ConfigurationOverall LengthShank LengthDrill DiameterBall Check
1992-B145°53/64”7/32”3/16”Yes
1646-B165°45/64”7/32”3/16”Yes
1744-B165°49/64”9/32”1/4”Yes
1630-B165°45/64”7/32”5/16”Yes


This special tool simplifies the original installation of drive fittings in untapped holes.


Drive Fitting Tools-Angled
Product #Type of Drive FittingUse with Fitting
5254-1Angled1630-B1, 1646-B1, 1744-B1, 1992-B1, 1722-B, 1723-B, 1724-B, 369580, 369545