Straight

Alemite Drive Fittings provide a simple, cost effective alternative to tapping for various applications.

FEATURES:

  • Exceeds 72 hour salt spray test
  • Used for untapped holes
  • Serrated shank provides secure, lasting grip
  • Simplifies replacement of damaged fittings in old or oversized holes
  • Trivalent zinc plating
  • RoHS compliant
Product #ConfigurationOverall LengthShank LengthDrill DiameterBall Check
1736-AStraight9/16”1/4”1/8”No
3019Straight15/32”5/32”1/8”No
3009Straight25/64”3/32”3/16”No
3005Straight15/32”11/64”3/16”No
3006Straight31/64”7/32”3/16”No
1728-BStraight33/64”1/4”3/16”Yes
1633Straight5/8”1/4”3/16”No
1743-BStraight35/64”1/4”1/4”Yes
1952-AStraight15/32”1/8”1/4”No
1608-BStraight35/64”1/4”5/16”Yes
1666Straight37/64”7/32”3/8”No
369591Straight Drive21/50”NA3/16”No
369604Straight Flush11/32”21/64”1/4”Yes
369577Straight35/64”1/4”1/4”Yes


Drive Fitting Tools-Straight
Product #Type of Drive FittingUse with Fitting
5253Straight1633, 1666, 1699, 1720-B, 1736-A, 1952-A, 3005, 3009, 3019, 369591, 369604, 369577
5253-1Straight1608-B, 1743-B, 3038-B
5253-3Straight1728-B