90° Adapters

Alemite Adapters are used to adapt a threaded fitting to a different size opening thread.


Product #ThreadConfigurationThread (female)
519431/4”-28 Taper Thread (SAE-LT)(m)90°, Swivel1/8” NPTF(f)
1001-441/4” NPTF(m)90°, Swivel1/4” NPSM(f)
1001-663/8” NPTF(m)90°, Swivel3/8” NPSM(f)
1001-861/2” NPTF(m)90°, Swivel3/8” NPSM(f)
1001-883/8” NPTF(m)90°, Swivel3/8” NPSM(f)