Coupler Fittings - Button Head

Product #ThreadTypePressureOther Features
420307/16”-27 NS-2(f)Standard Pull-On10,000 psiNA
42030-A1/8” NPTF(f)Standard Pull-On10,000 psi7/16 - 27 x 1/8” NPT(f) Threaded
adapter (305859); Gasket (50679)
42031-A1/8” NPTF(f)Standard Push-On10,000 psi7/16 - 27(m) x 1/8” NPT(f) Threaded
adapter (305859); Gasket (50679)
3043007/16”-27 NS-2(f)Giant Pull-On15,000 psiNA
304300-A1/8” NPTF(f)Giant Pull-On15,000 psi7/16 - 27 x 1/8” NPT(f) Threaded
adapter (305859)
3197021/4” PTF SAE Short(f)Giant Pull-On15,000 psiNA
3043017/16”-27 NS-2(f)Giant Pull-On15,000 psiNA